Home SHOP Mechanical drive FeetArticulated feet Foot for the food industry

Foot for the food industry INOX

- Material Stainless steel - 3-A standard
- Max. load 25,000N

“Teknohygienic” swivelling foot

- Materials:

Base: stainless steel 304

Stem: stainless steel 304

Sole: NBR rubber Shore hardness 90°


Advantages

- The 3-A standard designates poducts that are

designed for the dairy, food and pharmaceutical

industries where strict hygiene rules apply.

- Smooth finished foot with a wiper seal between

the stem and the nut and around the swivel

to prevent accumulation of dirt or retention

of water

- Suitable for cleaning with water or chemicals

- USDA approved
From 96,40 € (excl VAT)
Discount
Qty +1  +6 +10 
Disc.List -5% on request 
Part n° Price (excl VAT) Stock Order
PTK80-16-140/SS 96,40 € 1
PTK80-16-190/SS 115,74 € 1
PTK80-20-140/SS 101,23 € 1
PTK80-20-142/SS 104,58 € 1
PTK80-20-190/SS 116,78 € 1
PTK80-24-140/SS 110,06 € 1
PTK80-24-190/SS 124,77 € 1
PTK100-16-140/SS 101,02 € 1
PTK100-16-190/SS 120,36 € 1
PTK100-20-140/SS 105,87 € 1
PTK100-20-190/SS 121,38 € 1
PTK100-24-140/SS 114,68 € 1
PTK100-24-190/SS 129,40 € 1
PTK100-30-135/SS 126,02 € 1
PTK100-30-185/SS 137,76 € 1
THE RANGE
LINKED PRODUCTS
Fixable foot for the food industry
Material: Stainless steel - 3-A standard
Max. load: 25,000N
Articulated levelling foot, pressed base Ø80
Maximum load: 10000N
Material: Bright stainless steel
Articulated levelling foot, pressed base Ø80
Maximum load: 10000N
Material: Sanded stainless steel
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| PTK80-16-140/SS| PTK80-16-190/SS| PTK80-20-140/SS| PTK80-20-142/SS| PTK80-20-190/SS| PTK80-24-140/SS| PTK80-24-190/SS| PTK100-16-140/SS| PTK100-16-190/SS| PTK100-20-140/SS| PTK100-20-190/SS| PTK100-24-140/SS| PTK100-24-190/SS| PTK100-30-135/SS| PTK100-30-185/SS
PTK
https://shop.hpceurope.com/pdf/frPDFauto/PTKss.pdf
https://shop.hpceurope.com/docTech/an/PTK.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..