- Material Stainless steel - 3-A standard - Max. load 25,000N
- “Teknohygienic” swivelling foot
- Materials: Base: stainless steel 304 Stem: stainless steel 304 Blind nut: stainless steel 304 - Sole: NBR rubber Shore hardness 90° Advantages - The 3-A standard designates products that are designed for the dairy, food and pharmaceutical industries where strict hygiene rules apply. - Smooth finished foot with a wiper seal between the stem and the nut and around the swivel to prevent accumulation of dirt or retention of water - Suitable for cleaning with water or chemicals - USDA approved Info - Do not forget to order the PTKF-M12/SS 3-A approved blind nut