Spring hinge

- Fixing screwed
- Type opening or closing

Automatic opening or closing of a door or panel

- Automatic opening or closing of a door or panel

- Resists humidity

- Elegant design

- Low play

- Max opening angle 180°

- Working temp range: -20° to 80 °C

- Fixed using DIN912 screws (not supplied)

- Materials:

Black or natural finish aluminium

Centre: PA6.6 polyamide

Washer: POM

Spring: steel

- 0.35 Nm version is guaranteed for 30,000

operations

- 1.30 Nm version is guaranteed for 10,000

operations


Applications

- Opening doors or covers

- Industrial machines

- Metallic furniture

- Medical equipment
From 29,33 € (excl VAT)
Discount
Qty +1  +6 +20 +50 
Disc.List -5% -10 % on request 
Part n° CAD Price (excl VAT) Stock Order
CHAR6755-L-AG 29,33 € 2
CHAR6755-L-AN 29,33 € 1
CHAR6755-H-AG 31,88 € 2
CHAR6755-H-AN 31,88 € 2
CHAR6755-H-AG-F 37,36 € 2
CHAR6755-H-AN-F 37,36 € 2
THE RANGE

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| CHAR6755-L-AG| CHAR6755-L-AN| CHAR6755-H-AG| CHAR6755-H-AN| CHAR6755-H-AG-F| CHAR6755-H-AN-F
CHAR
https://shop.hpceurope.com/pdf/frPDFauto/CHAR.pdf
https://shop.hpceurope.com/docTech/an/TechCharniereRessort.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..