Home SHOP Conveyors and housing Modular structuresFasteners Fastener for aluminium profile

Fastener for aluminium profile

- Type Angular joint


- Creates an angular joint between the end of a profile and the side of a second.

- Fixing kit supplied

- Material: electroplated steel


Assembly

- Drill a Ø10.2mm in the centre of the side

of the horizontal profile

- Drill a Ø8.2 mm at a distance A (see

table) from the end of the angled profile

- Insert the angled fastener in the

Ø10.2mm hole

- Position the PRF-ECL-M8 nut in the slot

at Ø8.2 hole

- Tighten the joint by means of the M8

grubscrew
Part n° Price (excl VAT) Stock Order
THE RANGE
LINKED PRODUCTS
Nut for aluminium profile
Material: Steel square nut with tab

Standard stainless steel profile
Section: 45 x 45 mm
Shape: standard
Universal fastener for aluminium profile
Type: Universal

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
PRF
https://shop.hpceurope.com/pdf/frPDFauto/PRF_FIX_ANG.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..