Home SHOP Mechanical drive Indexing and positioningBall pins Ball lock pins lockable

Ball lock pins lockable NEW

- Material Stainless steel
- Use With T-grip


- Lockable version prevents

unintentional loosening of the

connection

- The balls can only be unlocked

using a key

- Materials :

Handle: red thermoplastic

(RAL3020)

Shaft: 303 stainless steel

Components: stainless steel

Lock: Die cast zinc

Key: Zinc-plated steel

- For H11 bore


Advantages

- Press to unlock

- Quick and easy to assemble, block, adjust, change and stop

- Simply and quickly released when

performing repetitive operations

- Corrosion resistant

- Resists high loads

- Ergonomic handle

- Can be fitted with CDR retaining cable


Infos

- Shear strength to DIN 50141

- The push-button lock has identical locking. All cylinders can be opened with the same key. Lockable locking pins are supplied with two keys
From 47,23 € (excl VAT)
Discount
Qty +1  +6 +10 
Disc.List -5% on request 
Part n° Price (excl VAT) Stock Order
BAB10-20/V/R 66,00 € 1
BAB10-25/V/R 66,00 € 1
BAB10-30/V/R 68,88 € 1
BAB10-35/V/R 68,88 € 1
BAB10-40/V/R 68,88 € 1
BAB10-45/V/R 68,88 € 1
BAB10-50/V/R 68,88 € 1
BAB10-60/V/R 72,43 € 1
BAB12-25/V/R 59,27 € 1
BAB12-30/V/R 62,48 € 1
BAB12-35/V/R 62,48 € 1
BAB12-40/V/R 62,48 € 1
BAB12-45/V/R 62,48 € 1
BAB12-50/V/R 62,48 € 1
BAB12-60/V/R 65,69 € 1
BAB12-70/V/R 65,69 € 1
BAB12-80/V/R 68,53 € 1
BAB16-30/V/R 87,86 € 1
BAB16-35/V/R 89,26 € 1
BAB16-40/V/R 89,26 € 1
BAB16-45/V/R 89,26 € 1
BAB16-50/V/R 89,26 € 1
BAB16-60/V/R 94,87 € 1
BAB16-70/V/R 94,87 € 1
BAB16-80/V/R 100,40 € 1
BAB8-20/V/R 47,23 € 1
BAB8-25/V/R 47,23 € 1
BAB8-30/V/R 50,62 € 1
BAB8-35/V/R 50,62 € 1
BAB8-40/V/R 50,62 € 1
BAB8-45/V/R 50,62 € 1
BAB8-50/V/R 50,62 € 1
THE RANGE
LINKED PRODUCTS
Ball pin socket
Type: Socket

Ball pin socket
Type: Mounting collar with a round flange
For use: on thin sheet metal
Material: stainless steel
Ball pin socket
Type: Mounting collar with a oval flange
For use: on thin sheet metal
Material: stainless steel
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| BAB10-20/V/R| BAB10-25/V/R| BAB10-30/V/R| BAB10-35/V/R| BAB10-40/V/R| BAB10-45/V/R| BAB10-50/V/R| BAB10-60/V/R| BAB12-25/V/R| BAB12-30/V/R| BAB12-35/V/R| BAB12-40/V/R| BAB12-45/V/R| BAB12-50/V/R| BAB12-60/V/R| BAB12-70/V/R| BAB12-80/V/R| BAB16-30/V/R| BAB16-35/V/R| BAB16-40/V/R| BAB16-45/V/R| BAB16-50/V/R| BAB16-60/V/R| BAB16-70/V/R| BAB16-80/V/R| BAB8-20/V/R| BAB8-25/V/R| BAB8-30/V/R| BAB8-35/V/R| BAB8-40/V/R| BAB8-45/V/R| BAB8-50/V/R
BAB
https://shop.hpceurope.com/pdf/frPDFauto/BABV.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..