- Dynamic loading (N) Rail - from 9320 N to 71300 N - Linear slide rule Steel balls - **** Rails and carriages SOLD SEPARATELY ****
Linear slide unit for heavy loads not subject to vibrations or shocks - Recirculating ball type linear slide - Rails and slide units have separate part numbers, remember to order both - Linear slide unit with steel balls - Self-lubricating slide Application - Machine tools
Manual locking clamp Type: Manual locking clamp LWH For IKO LWH15 to LWH45 rails
High rigidity linear slide Dynamic loading (N): Chariot - from 9320 N to 71300 N Linear slide rule: Steel balls **** Rails and carriages SOLD SEPARATELY ****
You can find all our standard parts in our catalogues which can be downloaded FREE OF CHARGE
ZOOM SCHEMA
3D View
To be download files, you will need your 3D CAD portal log-in details. (These are different to those for the on-line shop)