- Material Machined plastic (delrin) - Module 1.0 - ****Worms and wheels SOLD SEPARATELY ****
Info - Pitch 3,142mm - To order. add the number of starts on the worm to the wheel’s part number. E.g: worm W1-1. wheel M1-20/1 - The use of a delrin worm with a delrin wheel is only recommended for occasional use. The use of a delrin worm with a steel wheel is preferred.