Worm

- Material Non hardened steel
- Module 1.25
- ****Worms and wheels SOLD SEPARATELY ****


- Pitch 3,927mm

- Machined parts

- Pressure angle 20°

- Right handed lead angle

- Materials:

Worm: Steel 20NCD2 or Delrin plastic

Wheel: bronze CuAl10NiFe4 or Delrin plastic

- Delrin: Working temp. -50°C to +80°C


Options

- Left handed lead angle

- Wheel can have from 12 to 110 teeth
From 50,46 € (excl VAT)
Discount
Qty +1  +6 +20 +50 
Disc.List -12% -25 % on request 
The prices shown do not include VAT and are for 1-off quantities.
Part n° Price (excl VAT) Stock Order
W1.25-1 50,46 € 1
W1.25-2 53,41 € 1
W1.25-3 58,59 € 1
W1.25-4 61,18 € 1
SW1.25-1 93,19 € 1
SW1.25-2 95,74 € 1
SW1.25-3 102,19 € 1
SW1.25-4 103,70 € 1
THE RANGE
LINKED PRODUCTS
Wormwheel
Material: Machined plastic (delrin)
Module: 1.25
****Worms and wheels SOLD SEPARATELY ****
Wormwheel
Material: Bronze
Module: 1.25
****Worms and wheels SOLD SEPARATELY ****
Worm and wheel gear reducer
Output torque: up to 8.80 Nm
Input: shaft
Type: P

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| W1.25-1| W1.25-2| W1.25-3| W1.25-4| SW1.25-1| SW1.25-2| SW1.25-3| SW1.25-4
SW
https://shop.hpceurope.com/pdf/frPDFauto/M1.25.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..