Home SHOP Gears Bevel gearsSpiral bevel gear Spiral bevel gear

Spiral bevel gear

- Ratio 1:1
- Material Steel S45C
- ****A pair requires 2 gears****


- Module 1 to 3

- Helical angle 35°

- Pitch angle 45°

- Face angle:

20 teeth = 49°12’

25 teeth = 48°22’

30 teeth = 47°48’

- Pressure angle 20°

- Two gears are needed to make a pair,

one angled to the right (R), the other

to the left (L)

- This pair must be used together

- Material: steel S45C

- Teeth surfaces are induction hardened


Option

- HPC are unable to modify these parts
From 58,97 € (excl VAT)
Discount
Qty +1  +2 +4 
Disc.List -12% on request 
Part n° Price (excl VAT) Stock Order
SMS3-20L 182,44 € 1
SMS3-20R 182,44 € 1
SMS3-25L 234,29 € 1
SMS3-25R 234,29 € 1
SMS3-30L 304,88 € 1
SMS3-30R 304,88 € 1
SMS1-20R 58,97 € 1
SMS1-20L 58,97 € 1
SMS1-25R 66,39 € 2
SMS1-25L 66,39 € 2
SMS1.5-20R 67,23 € 2
SMS1.5-20L 67,23 € 2
SMS1.5-25R 82,91 € 2
SMS1.5-25L 82,91 € 2
SMS2-20R 84,16 € 2
SMS2-20L 84,16 € 2
SMS2-25R 108,07 € 2
SMS2-25L 108,07 € 2
SMS2-30R 161,02 € 2
SMS2.5-20R 148,84 € 2
SMS2.5-20L 148,84 € 2
SMS2.5-25R 176,74 € 2
SMS2.5-25L 176,74 € 2
SMS2.5-30R 228,66 € 2
SMS2.5-30L 228,66 € 2
THE RANGE
LINKED PRODUCTS
Eco. range steel bevel gear
Ratio: 1:1
Serie Economy range: - Material steel C43
****A pair requires : 2 gears****
Angular miter gear 45°
Module: 1,5 to 3
Material: Steel
****Sold: per pair****
Angular miter gear 60°
Module: 1,5 to 3
Material: Steel
****Sold: per pair****
Angular miter gear 120°
Module: 1.5 to 3
Material: Steel
****Sold : per pair****

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| SMS3-20L| SMS3-20R| SMS3-25L| SMS3-25R| SMS3-30L| SMS3-30R| SMS1-20R| SMS1-20L| SMS1-25R| SMS1-25L| SMS1.5-20R| SMS1.5-20L| SMS1.5-25R| SMS1.5-25L| SMS2-20R| SMS2-20L| SMS2-25R| SMS2-25L| SMS2-30R| SMS2.5-20R| SMS2.5-20L| SMS2.5-25R| SMS2.5-25L| SMS2.5-30R| SMS2.5-30L
SMS
https://shop.hpceurope.com/pdf/frPDFauto/SMS.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..