Threaded lock pins NEW

- Material Steel

- Self-locking threaded lock pin

- Quick fastening

- Used for quick fastening, locking, adjusting,

changing, clamping, connecting and securing

- Material :

Pin Stainless steel

Handle Black PA6

- Working T°: -30°C to +80°C


Uses

- The segments retract when the button is pressed.

Insert the pin into the threaded hole (this avoids

the need to screw in a standard bolt). Once it is

in place, release the button and tighten to secure

it. To remove, unscrew by a quarter turn and

remove the pin by pressing the button


Info

- Also exists in stainless steel


* Average value established in trials

** Shearing resistance similar to DIN 50141; values apply to applications in plugged condition (without

applied tightening torque)
From 147,02 € (excl VAT)
Discount
Qty +1  +6 +10 
Disc.List -5% on request 
Part n° Price (excl VAT) Stock Order
BABM10-10 152,81 € 1
BABM10-20 153,95 € 1
BABM10-30 154,88 € 1
BABM12-15 157,87 € 1
BABM12-30 159,22 € 1
BABM12-50 160,35 € 1
BABM16-15 178,43 € 1
BABM16-30 179,78 € 1
BABM16-50 181,74 € 1
BABM8-10 147,02 € 1
BABM8-20 148,06 € 1
BABM8-30 149,30 € 1
THE RANGE
LINKED PRODUCTS
Clamping pin for blind hole
Material: Stainless steel 303

Adjustable ball pin hardened stainless steel
Type: adjustable

301 Stainless steel ball pin
Material: Stainless steel
Type: Recessed button
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| BABM10-10| BABM10-20| BABM10-30| BABM12-15| BABM12-30| BABM12-50| BABM16-15| BABM16-30| BABM16-50| BABM8-10| BABM8-20| BABM8-30
BABM
https://shop.hpceurope.com/pdf/frPDFauto/BABM.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..