- Suitable for foodstuff sector - Load ball POM - Type Flange mounting
Plastic ball mounting ball transfer unit - The ball transfer units are made of a certified blue plastic which is suitable for use in the foodstuff sector - Press-in assembly - Conveying speed up to 1.5 m/s - Foodstuff conform: Food Grade, EU Regulation 1935/2004, EU Regulation 10/2011 - Material : Housing and cap POM Bearing ball stainless steel Load ball plastic - Temperature range: -30 °C to +50 °C (up to +30°C with plastic load balls) Advantages - The ball transfer units are equipped with a gap-free and sealed cap, which prevents the formation of soiled edge - The dirt holes underneath the housing enable particularly easy cleaning of the ball transfer units