Invisible hinge

- Type Invisible - Opening up to 125°
- Material Steel/Stainless steel
- Assembly For nested doors or surface mounted doors

- Concealed hinges (Medium size)
- 125° opening

- Material:

Steel zinc plated or 316L stainless steel raw

Links in aluminium

Pin in zinc plated steel or in 304Cu stainless steel


Advantage

- Invisible when the door is closed


Assembly

- For nested doors or surface mounted doors

- LH or RH options

- For horizontal or vertical applications.

Opening angle differs according to door thickness:

- For thickness up to 10 mm: opening angle of 125°

- 15 mm thickness: opening angle of 115°

- 20 mm thickness: opening angle of 108°
From 18,74 € (excl VAT)
Discount
Qty +1  +6 +20 +50 
Disc.List -5% -10 % on request 
Part n° CAD Price (excl VAT) Stock Order
CHINV-7755   18,74 € 2
CHINV-7755/SS   35,27 € 1
THE RANGE

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| CHINV-7755| CHINV-7755/SS
CHINV
https://shop.hpceurope.com/pdf/frPDFauto/CHINV2.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..