Home SHOP Conveyors and housing Conveyor partsBall transfer units Stainless steel miniature ball transfer unit

Stainless steel miniature ball transfer unit INOX

- Type Miniature to screw
- Working temperature -50°C to +90°C
- Material Stainless steel


- Ball caster for positioning and orienting parts

- The ball rolls durably on the sliding bearing

- The surface of the part is preserved

- Working temperature: -50°C to +90°C

- The load capacity decreases linearly at temperatures > 20°C

(Example: at 90°C, the load capacity is 60% max.)

- Materials:

Screw stainless steel 303 hardened stainless steel ball

Plain bearing: polyurethane


Applications

- Enables low-friction guidance

- Not suitable for indexing!


Advantage

- Adjusting the position of the carrier ball from the rear.
From 23,59 € (excl VAT)
Discount
Qty +1  +6 +20 +40 +60 
Disc.List -10% -15 % -20% on request 
Part n° Price (excl VAT) Stock Order
BPVM6-8/SS 23,59 € 1
BPVM6-16/SS 23,59 € 1
BPVM8-10/SS 23,73 € 1
BPVM8-20/SS 23,73 € 1
BPVM10-12/SS 23,89 € 1
BPVM10-25/SS 23,89 € 1
BPVM12-16/SS 24,96 € 1
BPVM12-35/SS 24,96 € 1
BPVM16-20/SS 29,97 € 1
BPVM16-50/SS 29,97 € 1
THE RANGE
LINKED PRODUCTS
Mini plain bearing ball transfer unit
Type: For countersinking
Working temperature: -50°C to +90°C
Assembly tool for carrier ball
Type: Mounting tool

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| BPVM6-8/SS| BPVM6-16/SS| BPVM8-10/SS| BPVM8-20/SS| BPVM10-12/SS| BPVM10-25/SS| BPVM12-16/SS| BPVM12-35/SS| BPVM16-20/SS| BPVM16-50/SS
BPVM
https://shop.hpceurope.com/pdf/frPDFauto/BPVMss.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..