Pull handle

- Working temp range Up to 250 °C
- Material Thermoplastic
- Color Black

Heavy-duty handle, resists high temperatures

- Heavy-duty handle, resists high temperatures

- Working temperature:

Continuous operation: max + 150/160°C

Occasional use: + 250°C max

- Material:

Thermoplastic PPA, glass-fibre renforced,

black finish

Threaded insert: stainless steel


Applications

- This handle is larger than most and has an ergonomic design.

- Easy to clean thanks to a closed and smooth design.

- For use in the food or medical industries.


Assembly

- Rear mounting
From 20,19 € (excl VAT)
Discount
Qty +1  +6 +20 +50 
Disc.List -5% -15 % on request 
Part n° Price (excl VAT) Stock Order
PHT-100/SS 20,19 € 1
PHT-120/SS 24,21 € 2
PHT-140/SS 33,36 € 1
THE RANGE
LINKED PRODUCTS
Pull handle - Multi-sector
Fixation: Tapped recessed insert
Colour: Black
Pull handle
Material: Steel
Type: Front fixing handle
Serie: Economy range
Pull handle
Material: Thermoplastic

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| PHT-100/SS| PHT-120/SS| PHT-140/SS
PHT
https://shop.hpceurope.com/pdf/frPDFauto/PHTss.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..