Home SHOP Mechanical drive Conveyor partsArticulated feet Articulated foot with sheet metal base Ø80

Articulated foot with sheet metal base Ø80 INOX

- Maximum load 10000N
- Sole EPDM blue
- Material Bright stainless steel


- Articulated adjustable levelling feet

- Axial articulation +/- 10°

- With non-slip sole in EPDM Blue

- Stainless steel in shiny finish

- Materials:

Base: shiny 304 stainless steel sheet

Thread: 304 stainless steel, supplied

without nut

Sole: EPDM blue


Options

- Other thread dimensions on request

- 316 grade Stainless steel on request


Advantages

- Hygienic special sole for easy cleaning.

- Food processing, Pharmaceutical

and Chemical Environment
From 35,93 € (excl VAT)
Discount
Qty +1  +6 +10 +15 +20 
Disc.List -5% -10 % -15% on request 
Part n° Price (excl VAT) Stock Order
PTA80-12-100/SS/EB 35,93 € 1
PTA80-12-150/SS/EB 38,53 € 1
PTA80-16-100/SS/EB 38,53 € 1
PTA80-16-150/SS/EB 41,04 € 1
PTA80-20-100/SS/EB 43,03 € 1
PTA80-20-150/SS/EB 46,18 € 1
PTA80-20-200/SS/EB 50,98 € 1
THE RANGE
LINKED PRODUCTS
Articulated foot with sheet metal base Ø50
Maximum load: 4 000N
Material: Stainless steel
Sole: EPDM blue
Articulated foot with sheet metal base Ø100
Maximum load: 15000N
Material: Bright stainless steel
Sole: EPDM blue
Articulated foot with sheet metal base Ø80
Type: Articulated foot
Diameter: Ø 80
Load: Max. 10 000N
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| PTA80-12-100/SS/EB| PTA80-12-150/SS/EB| PTA80-16-100/SS/EB| PTA80-16-150/SS/EB| PTA80-20-100/SS/EB| PTA80-20-150/SS/EB| PTA80-20-200/SS/EB
PTA
https://shop.hpceurope.com/pdf/frPDFauto/PTA80ssEB.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..