Home SHOP Power transmission Couplings (rigid, universal joint)Telescopic universal joints Universal joint, telescopic, Inox

Universal joint, telescopic, Inox inox

- Type Light duty
- Material Stainless steel

Plain pins and bushes

- Standard series stainless steel version

- Plain bearings

- Max. misalignment angle 45°

- Material:

Stainless steel 304

- Maximum speed 800 rpm

- Transmissible torque, see universal joint JCD


Applications

- Pharmaceutical and food industries


Accessory

- Don’t forget the cover trim M
From 384,78 € (excl VAT)
Discount
Qty +1  +2 +5 
Disc.List -15% on request 
Part n° Price (excl VAT) Stock Order
CT18-380/500/SS 480,20 € 1
CT18-450/620/SS 480,20 € 1
CT20-280/290/SS 488,25 € 1
CT20-290/310/SS 488,25 € 1
CT20-310/350/SS 488,25 € 1
CT20-350/430/SS 488,27 € 1
CT20-400/530/SS 488,25 € 1
CT20-500/730/SS 488,25 € 1
CT20-550/830/SS 488,25 € 1
CT22-320/330/SS 615,66 € 1
CT22-330/350/SS 615,66 € 1
CT22-350/390/SS 615,66 € 1
CT22-390/470/SS 615,66 € 1
CT22-460/600/SS 615,66 € 1
CT22-560/800/SS 615,66 € 1
CT25-340/350/SS 699,90 € 1
CT25-350/370/SS 699,90 € 1
CT25-400/460/SS 699,90 € 1
CT25-450/550/SS 699,90 € 1
CT25-600/850/SS 699,90 € 1
CT30-430/450/SS 952,80 € 1
CT30-490/570/SS 952,80 € 1
CT30-650/890/SS 952,80 € 1
CT10-210/230/SS 384,78 € 1
CT10-220/250/SS 384,78 € 1
CT25-370/400/SS 699,90 € 1
CT25-500/650/SS 699,90 € 1
CT30-420/430/SS 952,80 € 1
CT30-450/490/SS 952,80 € 1
CT30-550/690/SS 952,80 € 1
CT12-220/230/SS 400,18 € 1
CT10-240/290/SS 384,78 € 1
CT10-260/300/SS 384,78 € 1
CT10-280/370/SS 384,78 € 1
CT12-230/250/SS 400,17 € 1
CT12-250/290/SS 400,18 € 1
CT12-290/370/SS 400,17 € 1
CT12-330/450/SS 400,18 € 1
CT14-240/260/SS 416,30 € 1
CT14-260/300/SS 416,30 € 1
CT14-280/340/SS 416,30 € 1
CT14-320/420/SS 416,30 € 1
CT14-380/500/SS 416,30 € 1
CT14-440/600/SS 416,30 € 1
CT16-250/270/SS 424,22 € 1
CT16-260/290/SS 424,20 € 1
CT16-290/350/SS 424,20 € 1
CT16-330/430/SS 424,20 € 1
CT16-400/570/SS 424,20 € 1
CT16-500/720/SS 424,20 € 1
CT18-270/280/SS 480,20 € 1
CT18-280/300/SS 480,20 € 1
CT18-300/340/SS 480,20 € 1
CT18-330/400/SS 480,20 € 1
THE RANGE
LINKED PRODUCTS
Bellows cover
Type: Accessory:
Type: Single
Material: Synthetic rubber
Telescopic universal joint
Range: Normal duty
Type: Smooth hardened bushes
Single stainless steel universal joint
Type: Low duty
Type: Plain bearings
Double universal joint - Stainless steel
Type: Low duty
Type: Plain bearings

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| CT18-380/500/SS| CT18-450/620/SS| CT20-280/290/SS| CT20-290/310/SS| CT20-310/350/SS| CT20-350/430/SS| CT20-400/530/SS| CT20-500/730/SS| CT20-550/830/SS| CT22-320/330/SS| CT22-330/350/SS| CT22-350/390/SS| CT22-390/470/SS| CT22-460/600/SS| CT22-560/800/SS| CT25-340/350/SS| CT25-350/370/SS| CT25-400/460/SS| CT25-450/550/SS| CT25-600/850/SS| CT30-430/450/SS| CT30-490/570/SS| CT30-650/890/SS| CT10-210/230/SS| CT10-220/250/SS| CT25-370/400/SS| CT25-500/650/SS| CT30-420/430/SS| CT30-450/490/SS| CT30-550/690/SS| CT12-220/230/SS| CT10-240/290/SS| CT10-260/300/SS| CT10-280/370/SS| CT12-230/250/SS| CT12-250/290/SS| CT12-290/370/SS| CT12-330/450/SS| CT14-240/260/SS| CT14-260/300/SS| CT14-280/340/SS| CT14-320/420/SS| CT14-380/500/SS| CT14-440/600/SS| CT16-250/270/SS| CT16-260/290/SS| CT16-290/350/SS| CT16-330/430/SS| CT16-400/570/SS| CT16-500/720/SS| CT18-270/280/SS| CT18-280/300/SS| CT18-300/340/SS| CT18-330/400/SS
CT
https://shop.hpceurope.com/pdf/frPDFauto/CTss.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..