Home SHOP Mechanical drive Housing accessoriesToggle latches and accessories Spring loaded toggle latch

Spring loaded toggle latch

- Serie Standard (GP75)
- Material Steel


- High retaining strength for a spring latch

- Lever can be locked to the mounting bracket

by retractable handle

- Easy operation of the release handle

- Can be locked

- Large spring range

- Wide positioning tolerance

- Materials:

White zinc plated steel

18/8 stainless steel, natural finish


Installation

- Approximate mounting dimension: Using an AC144 catch plate,

X = 82.5 mm for a tension of about 550N


Accessories

- AC144-ZZB and AC144-SS catch plates

From 12,43 € (excl VAT)
Discount
Qty +1  +51 +101 +250 +400 
Disc.List -10% -15 % -20% on request 
Part n° Price (excl VAT) Stock Order
GP75-ZB 12,43 € 2
THE RANGE
LINKED PRODUCTS
Strike for toggle latch
Wide: 22mm
Material: Steel
Toggle latches
Serie: Standard
Material: Steel
Toggle latches
Serie: With padlock-holder
Material: Steel
Elastic ringed latch
Serie: Hooks into a slot
Material: Steel

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| GP75-ZB
GP
https://shop.hpceurope.com/pdf/frPDFauto/GP75.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..