- Serie Standard (GP75) - Material Stainless steel
- High retaining strength for a spring latch - Lever can be locked to the mounting bracket by retractable handle - Easy operation of the release handle - Can be locked - Large spring range - Wide positioning tolerance - Suitable for vibrations - Materials: White zinc plated steel Installation - Approximate mounting dimension: Using an AC144 catch plate, X = 82.5 mm for a tension of about 550N - Dimension X taken on the first hole of the hook Accessories - AC144-ZZB and AC144-SS catch plates