Home SHOP Conveyors and housing HandlingCastors Swivel castor with central hole

Swivel castor with central hole

- Type Steel - grey rubber - with double brake
- Load up to 110kg
- Secured Yes

Light industrial swivel castor with central hole

- Swivel system uses two ball races

- Swivel castor with double locks: simple to lock/unlock

using foot operated pedal

- Materials:

Top plate: pressed steel sheet, protected by bright

zinc plating

Grey vulcanized rubber wheel 85°Shore (see RBG)

Smooth central bore

- Working temperature range: - 20°C to + 60°C


Advantages

- Soft, silent wheel

- Absorbs shock and vibration

- Will not damage floors
From 6,97 € (excl VAT)
Discount
Qty +1  +10 +30 
Disc.List -5% on request 
Part n° Price (excl VAT) Stock Order
RBG50/TC/PDB 6,97 € 2
RBG60/TC/PDB 7,22 € 2
RBG80/TC/PDB 8,65 € 2
RBG100/TC/PDB 12,27 € 2
RBG125/TC/PDB 17,99 € 2
THE RANGE
LINKED PRODUCTS
Wheel
Material: Grey rubber - Polypropylene rim
Load: For loads up to 120Kg
Swivel castor with central hole
Type: Stainless steel - Polyamide - with double brake
Load: up to 600kg
Secured: Yes
Swivel castor with plate
Type: Steel - grey rubber
Load: up to 110kg
Secured: No
Swivel castor with central hole
Type: Stainless steel - Polyamide
Load: up to 600kg
Secured: No

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| RBG50/TC/PDB| RBG60/TC/PDB| RBG80/TC/PDB| RBG100/TC/PDB| RBG125/TC/PDB
RBG
https://shop.hpceurope.com/pdf/frPDFauto/RBGtc.pdf
https://shop.hpceurope.com/docTech/an/RouesTech.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..