Home SHOP Power transmission Food processing Worm and wheel gearbox - Stainless steel

Worm and wheel gearbox - Stainless steel

Worm and wheel gearbox - Stainless steel, Output torque up to 80 Nm Type RFVratios 7.5:1 to 100:1

Gearbox especially suitable for use in the food industry

Info

- All information is engraved directly on to gearbox rather than being on a tag plate to avoid accumulating dirt etc
From 654,35 € (excl VAT)
Discount
Qty +1  +2 +4 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
RFV50-50-63B14/SS 654,35 € 1
RFV50-60-63B14/SS 654,35 € 1
RFV50-80-63B14/SS 654,35 € 1
RFV50-100-63B14/SS 654,35 € 1
RFV50-7.5-71B14/SS 654,35 € 1
RFV50-10-71B14/SS 654,35 € 1
RFV50-15-71B14/SS 654,35 € 1
RFV50-20-71B14/SS 654,35 € 1
RFV50-25-71B14/SS 654,35 € 1
RFV50-30-71B14/SS 654,35 € 1
RFV50-40-71B14/SS 654,35 € 1
RFV50-50-71B14/SS 654,35 € 1
RFV50-60-71B14/SS 654,35 € 1
RFV50-80-71B14/SS 654,35 € 1
RFV50-7.5-80B14/SS 654,35 € 1
RFV50-10-80B14/SS 654,35 € 1
RFV50-15-80B14/SS 654,35 € 1
RFV50-20-80B14/SS 654,35 € 1
RFV50-25-80B14/SS 654,35 € 1
RFV50-30-80B14/SS 654,35 € 1
THE RANGE
COMPLEMENTARY PRODUCTS
Stainless steel gearbox - accessories
Type: Mounting bracket
Type: RFV
Stainless steel gearbox - accessories
Type: Open protective cover
Type: RFV or RFK
Stainless steel gearbox - accessories
Type: Closed protective cover
Type: RFV or RFK
3 phase AC asynchronous motor - Stainless steel
Power (kW): 0.18kW
Torque: up to 3.49Nm
Supply: three phase
Stainless steel gearbox - accessories
Type: Reaction arm
Type: RFV or RFK
Hypoid gearbox - Stainless steel
Output torque: up to 130 Nm
Type: RFK
ratios: 7.5:1 to 60:1
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..