Home SHOP Power transmission Food processingStainless steel gearboxes Stainless steel worm and wheel gearbox

Stainless steel worm and wheel gearbox

- Output torque up to 47 Nm
- Type RFV
- ratios 7.5:1 to 100:1

Gearbox especially suitable for use in the food industry

- Gearbox especially suitable for use in the food industry

- Ratios from 7.5:1 to 100:1

- B14 flange

- All surfaces smooth and polished to avoid dirt retention

- Lubricated using food quality grease

- Working temperature: -20° to +40 °C

- Material:

316 stainless steel housing


Accessories

- Use with a DER 4 pole motor to create a motorised gearbox

- Torque arm, mounting feet and protective covers


Info

- All information is engraved directly on to gearbox rather than being on a tag plate to avoid accumulating dirt et
From 829,98 € (excl VAT)
Discount
Qty +1  +2 +4 
Disc.List -5% on request 
Part n° Price (excl VAT) Stock Order
RFV40-20-63B14/SS 829,98 € 1
RFV40-25-63B14/SS 829,98 € 1
RFV40-30-63B14/SS 829,98 € 1
RFV40-40-63B14/SS 829,98 € 1
RFV40-50-63B14/SS 829,98 € 1
RFV40-60-63B14/SS 829,98 € 1
RFV40-80-63B14/SS 829,98 € 1
RFV40-10-71B14/SS 829,98 € 1
RFV40-15-71B14/SS 829,98 € 1
RFV40-20-71B14/SS 829,98 € 1
RFV40-25-71B14/SS 829,98 € 1
RFV40-30-71B14/SS 829,98 € 1
THE RANGE
LINKED PRODUCTS
Stainless steel AC asynchronous motor 0.18 kW
Power (kW): 0.18kW
Torque: up to 3.49Nm
Supply: three phase
Stainless steel reaction arm
Type: Reaction arm
Type: RFV or RFK
Hypoid gearbox - Stainless steel
Output torque: up to 130 Nm
Type: RFK
ratios: 7.5:1 to 60:1
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| RFV40-20-63B14/SS| RFV40-25-63B14/SS| RFV40-30-63B14/SS| RFV40-40-63B14/SS| RFV40-50-63B14/SS| RFV40-60-63B14/SS| RFV40-80-63B14/SS| RFV40-10-71B14/SS| RFV40-15-71B14/SS| RFV40-20-71B14/SS| RFV40-25-71B14/SS| RFV40-30-71B14/SS
RFV
https://shop.hpceurope.com/pdf/frPDFauto/RFV40.pdf
https://shop.hpceurope.com/docTech/an/RFVTech.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..