Home SHOP Mechanical drive Conveyor partsMechanical digital position indicators Mechanical digital position indicator

Mechanical digital position indicator

- Display 3 numbers

3 digit display

- 3 digit display (red digit displays tenths),

displays up to 999

- Shaft driven position indicator

- 3 digit display to display and control a linear movement (or an angle) that is driven by a rotating control shaft.

- Non-flammable shock-proof technopolymer housing

- Ingress protection: IP64

- Max temperature: 80 °C

- Height of digits: 6 mm with magnifying lens

- Bore for shaft 30H7, other diameters will require reducing sleeve

- Offset of anti rotation pin: 18 mm

- Internal and external metal parts are stainless steel
Part n° Price (excl VAT) Stock Order
THE RANGE
LINKED PRODUCTS
Electronic digital position indicator
Display: 5 numbers

Steel leadscrew
Material: Medium carbon steel - 1 thread

Handwheel with folding handle
Material: Polyamide
Type: Solid
Kind: Folding revolving handle

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
OP
https://shop.hpceurope.com/pdf/frPDFauto/OP2.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..