Home SHOP Mechanical drive Indexing and positioningSpring plungers Plastic slotted spring plunger with ball tip

Plastic slotted spring plunger with ball tip

- Material Plastic body + stainless steel ball
- Thread Standard

Positioning and locating screw

- Slotted set screw

- Working temperature : -30ºC to +50ºC

- Materials :

Body : plastic

Ball : hardened stainless steel or plastic

Spring : Stainless steel 1,4310
From 2,04 € (excl VAT)
Discount
Qty +1  +6 +20 +50 +100 +250 +400 
Disc.List -5% -10 % -15% -20% -25% on request 
Part n° Price (excl VAT) Stock Order
BPM6Z/SS 2,04 € 2
BPM8Z/SS 2,51 € 2
BPM10Z/SS 2,97 € 2
THE RANGE
LINKED PRODUCTS
Long-Lok slotted spring plunger with ball tip
Material: LONG-LOK - Steel
Thread: security, LONG-LOK
Long-Lok slotted spring plunger with ball tip
Material: LONG-LOK - Stainless steel 303
Thread: Security, LONG-LOK
Spring loaded plunger with ball tip
Material: Stainless steel body
Type: with ball tip

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| BPM6Z/SS| BPM8Z/SS| BPM10Z/SS
BPM
https://shop.hpceurope.com/pdf/frPDFauto/BPM-Z.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..