- Material Hardened stainless steel - Type with T handle
- Self locking - Materials Shaft: Stainless steel 1.4542, precipitation hardened with scratch resistant coating Spring: Stainless steel Handle: Black aluminium (RAL9005) Release button: Black stainless steel - Working temperature range: -30°C to +150°C Advantages - Push to release - Easy and quick method of attaching, blocking, adjusting etc... Quickly and easily unlocked for frequently repeated operations. - Corrosion resistant - Highly resistant, anti-wear, suitable for heavy duty applications - Can be used with the CDR retaining cable Info - Shear resistance conforms to DIN 50141 Accessory - CDR retaining cable