Home SHOP Conveyors and housing Modular structuresArticulations Internal hinge pin for aluminium profile

Internal hinge pin for aluminium profile

- Type Internal hinge pin


- Supplied with fixing kit

- Material: anodised aluminium


Uses

- Doors

- Panels

- Sections of structures that need to move


Assembly

- Slide the pin to the required location in the

slot of the upper support profile and tighten.

Repeat for lower profile.

- Add the spacers

- Insert the other part of the pin into the

central hole at the top of the door profile,

repeat for bottom of door

- Assemble the door into the frame ensuring

the two parts of each hinge are in the

correct position. Tighten the 2 grubscrews

on each hinge


Info

- Max. load: 250N
Part n° Price (excl VAT) Stock Order
THE RANGE
LINKED PRODUCTS
Articulated bracket for use with aluminium profile
Type: With clamping handle

Standard aluminium profile
Section: 45 x 45 mm
Shape: Standard

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
PRF
https://shop.hpceurope.com/pdf/frPDFauto/PRF_PIV.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..