Home SHOP Gears Worms and wheelsWorm Worm and wheel set

Worm and wheel set

- Material Machined plastic (delrin)
- Module 0.4
- Pitch 1.257mm


- Pitch 1,257mm

- Machined parts

- Pressure angle 20°

- Right handed lead angle

- Materials:

Worm: Steel 20NCD2 or Delrin plastic

Wheel: Bronze CuAl10NiFe4

or Delrin plastic

- Delrin: Working temp. -50°C to +80°C


Options

- Left handed lead angle

- Wheel can have from 20 to 348 teeth
From 24,64 € (excl VAT)
Discount
Qty +1  +6 +30 
Disc.List -22% on request 
The prices shown do not include VAT and are for 1-off quantities.
Part n° CAD Price (excl VAT) Stock Order
ZSW0.4-1 46,38 € 1
ZSW0.4-2 49,56 € 1
ZSW0.4-3 52,41 € 1
ZSW0.4-4 54,06 € 1
ZW0.4-1 24,64 € 2
ZW0.4-2 25,71 € 1
ZW0.4-3 26,88 € 1
ZW0.4-4 28,93 € 1
THE RANGE

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| ZSW0.4-1| ZSW0.4-2| ZSW0.4-3| ZSW0.4-4| ZW0.4-1| ZW0.4-2| ZW0.4-3| ZW0.4-4
ZSW
https://shop.hpceurope.com/pdf/frPDFauto/M0.4.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..