Home SHOP Conveyors and housing Housing accessoriesGas springs and accessories Stainless steel adjustable gas spring

Stainless steel adjustable gas spring

- Material Stainless steel
- Type Adjustable

Stainless steel gas spring

- Materials:

Body/rod: stainless steel

Rod-end: stainless steel

- Works in compression (push) mode

- Refilling fluid: nitrogen oil

- Working temperature: -20°C to 80°C

- Operating Fluids: Nitrogen gas and oil

Size 6: approx 10mm

Size 10: approx 20mm

- Filling tolerance: -20N to +40N

Important: Spring must be mounted with piston pointing down


Adjustment

- Springs are pre-filled to reach the stated force. Gas should be released using the valve to achieve the force required

- NOTE once the gas has been released, spring cannot be refilled.


Uses

- Facilitates opening and closing of a bonnet or boot
From 263,81 € (excl VAT)
Discount
Qty +1  +3 
Disc.List on request 
Part n° Price (excl VAT) Stock Order
GSI-15-060-400A 263,81 € 1
GSI-15-100-400A 277,53 € 1
GSI-15-150-400A 309,93 € 1
GSI-22-050-1000A 323,66 € 1
GSI-22-100-1000A 351,38 € 1
GSI-22-150-1000A 359,87 € 1
GSI-22-200-1000A 380,22 € 1
GSI-22-250-1000A 392,04 € 1
THE RANGE
LINKED PRODUCTS
Straight clevis
Type: Straight clevis for use with a male clevis
Material: Stainless steel
Gas control screw for gas spring
Type: Gas control screw

Adjustable gas spring
Material: Steel
Type: Adjustable
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| GSI-15-060-400A| GSI-15-100-400A| GSI-15-150-400A| GSI-22-050-1000A| GSI-22-100-1000A| GSI-22-150-1000A| GSI-22-200-1000A| GSI-22-250-1000A
GSI
https://shop.hpceurope.com/pdf/frPDFauto/GSI_A.pdf
https://shop.hpceurope.com/docTech/an/TechVerinAgaz.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..