Linear shaft

- Material Hardened ground stainless steel
- Shape Round shape

Hardened steel shaft for linear guiding

Options

- Please contact us for details of machining options
From 46,54 € (excl VAT)
Discount
Qty +1  +6 +20 +40 
Disc.List -25% -30 % on request 
Part n° CAD Price (excl VAT) Stock Order
Z-10-1000B 54,33 € 2
Z-12-1000B 58,21 € 2
Z-16-1000B 82,81 € 2
Z-20-1000B 122,96 € 2
Z-25-1000B 194,14 € 1
Z-30-1000B 284,75 € 1
Z-40-1000B 440,12 € 2
Z-50-1000B 647,28 € 1
Z-6-1000B 58,21 € 2
Z-8-1000B 46,54 € 2
THE RANGE
COMPLEMENTARY PRODUCTS
Linear bearing
Serie: Precision - stainless steel / -20°C +80°C
Format: Closed
Material: Stainless steel - with polyamide raceway
Linear bearing
Serie: Economy range
Format: Closed
Material: Stainless steel
Roller for aluminium profile
Type: Shaft support

Linear bearing with inclined ball tracks
Serie: Heavy loads / -20° +200°
Format: Closed
Material: Steel
Linear bearing with inclined ball tracks
Serie: Standard loads / -20° +200°
Format: Closed
Material: Steel
Housing for linear bearing
Type: Closed - Long
Material: Aluminium

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..