- Type Electric contact - Version Contact normally open - Use Electric limit switch
Limit switch feedback - Threaded proximity switch - Inductive limit switch for position sensing - Electrical characteristics: - Supply voltage 10 to 30V dc - Max switching current 200mA - Working temperature: -25°C to +70°C - Ingress protection: IP67 - Connecting cable: Ø3.5mm, length 2m - Materials: Body: blackened steel Spring: steel Pin: Hardened steel Safety - This position switch is not suitable or use in personnel safety applications