Home SHOP Mechanical drive Manoeuvring parts Technopolymer clamping lever - female

Technopolymer clamping lever - female

- Material of the handle Plastic
- Material of the fixing Stainless steel grade 303

Clamping lever with threaded insert

- Control lever with threaded insert

- Materials:

Insert: stainless steel (303)

Handle: glass fibre reinforced

polyamide plastic

Mechanism: splined diecast zinc

- Finish: Blackened steel

- Color : black


Uses

- The lever is normally in a locked position

- Raise the handle to release the lever and

turn to required position

- When handle is released, lever will

automatically lock in new position


Info

- H4 = clearance height required for handle
From 13,79 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
PCLA01M5SS 13,79 € 1
PCLA01M6SS 13,79 € 1
PCLA02M6SS 16,23 € 1
PCLA02M8SS 16,23 € 2
PCLA03M10SS 20,00 € 1
PCLA03M8SS 20,00 € 1
PCLA04M10SS 28,93 € 1
PCLA04M12SS 28,93 € 1
PCLA05M12SS 34,86 € 1
PCLA05M16SS 34,86 € 1
THE RANGE
LINKED PRODUCTS
Stainless steel indexing handle - female
Material: Stainless steel

Die cast zinc clamping lever - female
Material of the handle: Zamak
Material of the fixing: Stainless steel grade 303
Stainless steel indexing handle - male
Material: Stainless steel

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC

HPC

Follow us !

CONTACT

Engrenages HPC SARL
58, chemin de la Bruyère
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
Ct Meca S.r.l
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..