- Material of the handle Plastic - Material of the fixing Steel quality class 5.8
Clamping lever with threaded insert - Materials: Insert: steel (class 5.8) or stainless steel (303) Handle: glass fibre reinforced polyamide plastic Mechanism: splined diecast zinc - Finish: Blackened steel - Color : black Uses - The lever is normally in a locked position - Raise the handle to release the lever and turn to required position - When handle is released, lever will automatically lock in new position Info - H4 = clearance height required for handle