Home SHOP Linear guidance parts Hinge and ball jointsRod ends Male rod ends DIN ISO12240-4

Male rod ends DIN ISO12240-4 DIN ISO 12240-4

- Material Steel / bronze
- Thread right hand
- Type Male


- Male threaded rod end conforming to DIN ISO 12240-4 K series

- Static axial load = 0.2 x static radial load

- Materials:

Sphere: Steel 100CG ground and polished

Insert: Bronze

Housing:

sizes 5 to 12- low carbon steel

sizes 16 to 35 – high carbon steel alloy,

surface is galvanised and passivated

- Working temperature: -30°C to +120°C

(150°C occasionally)


Advantages

- Self-lubricating

- No maintenance

- Bearing surface wear-resistant

- Low friction


Uses

- Oscillating movements
From 14,14 € (excl VAT)
Discount
Qty +1  +6 +20 +40 +60 
Disc.List -15% -20 % -30% on request 
Part n° CAD Price (excl VAT) Stock Order
CMM.00.05/RH 23,22 € 2
CMM.00.06/RH 14,14 € 2
CMM.00.08/RH 14,93 € 2
CMM.00.10/RH 16,78 € 2
CMM.00.12/RH 20,37 € 2
CMM.00.16/RH 44,41 € 2
CMM.00.20/RH 67,85 € 2
THE RANGE
LINKED PRODUCTS
Male rod ends
Material: Stainless steel / PTFE
Thread: right hand
Type: Male

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| CMM.00.05/RH| CMM.00.06/RH| CMM.00.08/RH| CMM.00.10/RH| CMM.00.12/RH| CMM.00.16/RH| CMM.00.20/RH
CMM
https://shop.hpceurope.com/pdf/frPDFauto/CMM.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..