Home SHOP Gears Tighteners for chains/beltsUniversal tension arm Universal stainless steel arm for tensioner

Universal stainless steel arm for tensioner INOX

- Type For use in hostile environments
- Material Stainless steel
- Working temperature -42°C to +80°C


- Universal tensioner arm for

applications in hostile environments

- Angle of rotation +/- 32°

- Can be mounted in any position

- Used with PTR/SS chain tensioners

- Working temp range -42 to +50°C

- Materials :

Body stainless steel XSC N18-10

Arm : stainless steel 304L

Screw : stainless steel A2

From 57,22 € (excl VAT)
Discount
Qty +1  +3 +5 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
BTE2-M6/SS 57,22 € 2
BTE3-M8/SS 78,16 € 2
BTE4-M10/SS 106,89 € 2
BTE5-M12/SS 190,94 € 2
BTE6-M16/SS 286,43 € 1
THE RANGE
LINKED PRODUCTS
Idler chain sprocket
Use: For hostile environments
Type: Single
Material: Stainless steel
Belt tensioner
Type: For use in hostile environments
Material: Stainless steel and polyamide
Max. working temperature: +70°C
Chain sprocket - Stainless steel
Pitch: 9.525 (DIN 06B-1)
Roller diameter: 6.35mm
Single chain supplied by the metre
Material: Stainless steel
Pitch: 9.52 à 19.05mm (DIN 8187)

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure
| BTE2-M6/SS| BTE3-M8/SS| BTE4-M10/SS| BTE5-M12/SS| BTE6-M16/SS
BTE
https://shop.hpceurope.com/pdf/frPDFauto/BTESS.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..