Home SHOP Mechanical drive Conveyor partsArticulated feet Articulated levelling foot, pressed base Ø100

Articulated levelling foot, pressed base Ø100

- Base diameter Ø 100
- Material Stainless steel - sanded finish

Articulated foot

- Articulated foot

- Up to +/- 10° from vertical

- Materials:

Stainless steel version:

Base: Stainless steel sheet 304

Shaft: Stainless steel plate 304

(nut not supplied)

Sole: Vulcanised NBR rubber, hardness

80° Shore

Advantages

- Excellent Quality/Price ratio


Options

- Other spindle sizes available
From 61,08 € (excl VAT)
Discount
Qty +1  +15 +20 +25 +40 
Disc.List -5% -10 % -15% on request 
Part n° CAD Price (excl VAT) Stock Order
PTA100-16-100/SS/SB 61,08 € 1
PTA100-16-150/SS/SB 63,24 € 1
PTA100-16-200/SS/SB 68,36 € 1
PTA100-20-100/SS/SB 65,46 € 1
PTA100-20-150/SS/SB 69,79 € 1
PTA100-20-200/SS/SB 74,88 € 1
PTA100-24-100/SS/SB 70,52 € 1
PTA100-24-150/SS/SB 72,74 € 1
THE RANGE
LINKED PRODUCTS
Fixable foot for the food industry
Material: Stainless steel - 3-A standard
Max. load: 25,000N
Foot for the food industry
Material: Stainless steel - 3-A standard
Max. load: 25,000N

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| PTA100-16-100/SS/SB| PTA100-16-150/SS/SB| PTA100-16-200/SS/SB| PTA100-20-100/SS/SB| PTA100-20-150/SS/SB| PTA100-20-200/SS/SB| PTA100-24-100/SS/SB| PTA100-24-150/SS/SB
PTA
https://shop.hpceurope.com/pdf/frPDFauto/PTA100.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..