Home SHOP Power transmission Motor-gearboxesMotor-gearboxes Motor-gearbox 12V and 24V DC

Motor-gearbox 12V and 24V DC

- Nominal torque from 0.1 to 2 Nm
- Type 12 V DC


- Gearbox type : spur gear

- Bearing :bronze

- Max axial load : 10N

- Max radial load : 30N at 5mm from flange

- Angular backlash : 0.05 to 0.6mm

- Working temp : from -10° to 70°C

- Weight : 250g


Application

- Drives, ideal for Start/Stop applications

or reverse applications


Advantages

- Compact size

- High torque


Accessories

Servoamplifier: NANODC-1A-30/3 (speed controller)

-Power supply ALIDR30-12, ALIDR30-24
From 283,61 € (excl VAT)
Discount
Qty +1  +6 +10 
Disc.List -7% on request 
Part n° CAD Price (excl VAT) Stock Order
BUH77-12-004 283,61 € 1
BUH77-12-012 283,61 € 1
BUH77-12-022 283,61 € 1
BUH77-12-040 308,44 € 1
BUH77-12-135 308,44 € 1
BUH77-12-250 308,44 € 1
THE RANGE
LINKED PRODUCTS
12 and 24V DC power supplies
Output current: 1,5 A and 2 A
Type: 12 V and 24 V
Speed controller 3A
Max permanent output current: 3 A
Type: For Motor control systems

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| BUH77-12-004| BUH77-12-012| BUH77-12-022| BUH77-12-040| BUH77-12-135| BUH77-12-250
BUH
https://shop.hpceurope.com/pdf/frPDFauto/BUH77.pdf
https://shop.hpceurope.com/docTech/an/TechMoteurDC.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..