Info - Pitch 3,927mm - To order. add the number of starts on the worm to the wheel’s part number. E.g: worm W1.25-1. wheel M1.25-20/1 - The use of a delrin worm with a delrin wheel is only recommended for occasional use. The use of a delrin worm with a steel wheel is preferred.
From 26,93 € (excl VAT)
Discount
Qty
+1
+6
+30
Disc.
List
-22%
on request
The prices shown do not include VAT and are for 1-off quantities.