Home SHOP Mechanical drive Indexing and positioningIndexing plungers Stainless steel locking bolt

Stainless steel locking bolt INOX

- Type With grip - Stainless steel
- Material stainless steel

Threaded body M12-M20X1.5

- With or without possibililty to lock in open position

- Material: Stainless steel

- Locking nut supplied


Uses

- Indexing plungers are used when the indexing pin must be fully retracted.

- Turn the lever through 180° to insert the plunger

- A small pin allows blocking in the open position
From 27,26 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
DIV12-5/SS 27,26 € 1
DIV12-6/SS 27,26 € 2
DIV12-8/SS 27,26 € 2
DIV12x1.5-5/SS 27,26 € 1
DIV12x1.5-6/SS 27,26 € 1
DIV12x1.5-8/SS 27,26 € 1
DIV16-10/SS 30,58 € 2
DIV16-6/SS 30,58 € 1
DIV16-8/SS 30,58 € 2
DIV16x1.5-10/SS 30,58 € 1
DIV16x1.5-6/SS 30,58 € 1
DIV16x1.5-8/SS 30,58 € 1
DIV20-10/SS 38,05 € 2
DIV20-12/SS 38,05 € 2
DIV20-8/SS 38,05 € 1
DIV20x1.5-10/SS 38,05 € 1
DIV20x1.5-12/SS 38,05 € 2
DIV20x1.5-8/SS 38,05 € 1
THE RANGE
LINKED PRODUCTS
Locking bolt support bracket
Attachment: Mounting holes parallel to locating bolt

Locking bolt support bracket
Attachment: Mounting holes at 90° to locating bolt

Indexing plunger with cam
Type: with cam
Material: Steel - Black thermoplastic
Quick : locking
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| DIV12-5/SS| DIV12-6/SS| DIV12-8/SS| DIV12x1.5-5/SS| DIV12x1.5-6/SS| DIV12x1.5-8/SS| DIV16-10/SS| DIV16-6/SS| DIV16-8/SS| DIV16x1.5-10/SS| DIV16x1.5-6/SS| DIV16x1.5-8/SS| DIV20-10/SS| DIV20-12/SS| DIV20-8/SS| DIV20x1.5-10/SS| DIV20x1.5-12/SS| DIV20x1.5-8/SS
DIV
https://shop.hpceurope.com/pdf/frPDFauto/DIV_SS.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..