Home SHOP Gears Sprockets and chainsChain sprockets Chain sprocket - steel

Chain sprocket - steel DIN10B-1

- Pitch 15.875 (DIN 10B-1)
- Roller diameter 10.16mm
- Serie Economy range


- Pitch 5/8” (15.875 mm)

(DIN10B-1)

- Roller diameter 10.16mm

- Material: Steel C43

- We are unable to modify these parts


Options

- American pitch (ASA) on request

- The prebore dimensions are given as a

guide only and are subject to change

- Custom made versions available


Accessories

- SBR-625 and

SBS-265 chains
From 3,88 € (excl VAT)
Discount
Qty +1  +6 +20 +40 
Disc.List -12% -25 % on request 
Part n° CAD Price (excl VAT) Stock Order
PCS62-10 5,26 € 2
PCS62-13 8,34 € 2
PCS62-15 9,65 € 2
PCS62-16 10,92 € 2
PCS62-17 11,61 € 2
PCS62-18 14,23 € 2
PCS62-20 14,47 € 2
PCS62-21 15,01 € 2
PCS62-22 16,07 € 1
PCS62-23 16,76 € 1
PCS62-24 17,43 € 1
PCS62-25 18,70 € 2
PCS62-26 22,23 € 1
PCS62-27 24,00 € 1
PCS62-28 24,98 € 1
PCS62-29 26,39 € 1
PCS62-30 27,52 € 2
PCS62-31 29,40 € 1
PCS62-32 30,84 € 1
PCS62-33 31,84 € 1
PCS62-34 30,98 € 1
PCS62-35 31,58 € 1
PCS62-38 38,54 € 1
PCS62-39 40,35 € 1
PCS62-40 41,45 € 2
PCS62-8 3,88 € 2
PCS62-9 4,41 € 1
THE RANGE
LINKED PRODUCTS
Single chain supplied by the metre
Material: Steel
Pitch: 4 to 19.05mm (DIN 8187)
Single chain supplied by the metre
Material: Stainless steel
Pitch: 9.52 à 19.05mm (DIN 8187)
Idler chain sprocket
Use: For standard applications
Type: Single
Material: Bichromate steel
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| PCS62-10| PCS62-13| PCS62-15| PCS62-16| PCS62-17| PCS62-18| PCS62-20| PCS62-21| PCS62-22| PCS62-23| PCS62-24| PCS62-25| PCS62-26| PCS62-27| PCS62-28| PCS62-29| PCS62-30| PCS62-31| PCS62-32| PCS62-33| PCS62-34| PCS62-35| PCS62-38| PCS62-39| PCS62-40| PCS62-8| PCS62-9
PCS
https://shop.hpceurope.com/pdf/frPDFauto/PCS62.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..