Home SHOP Mechanical drive FeetSolid feet heavy duty Solid foot mount for heavy loads

Solid foot mount for heavy loads

- Base diameter Ø 100, 120 or 150
- Load Max. 90 000N
- Material Steel

Levelling foot for heavy loads

- Levelling foot mount for very heavy loads

- Solid foot

- Hollow stem

- Fine thread pitch gives accurate levelling

- Oscillation ±2°

- Materials:

Base: steel with yellow coated finish

Stem: Chromed steel


Applications

- Machine tools, assembly machines,

automated lines
From 30,47 € (excl VAT)
Discount
Qty +1  +6 +10 +15 
Disc.List -5% -10 % on request 
Part n° CAD Price (excl VAT) Stock Order
PML100-24C-87 30,47 € 2
PML100-24C-141 33,67 € 2
PML120-35C-100 84,56 € 1
PML120-35C-177 89,15 € 1
PML120-36C-100 84,56 € 1
PML150-35C-100 93,95 € 1
PML150-35C-177 99,17 € 1
PML150-36C-100 93,95 € 1
THE RANGE
LINKED PRODUCTS
Support rod for heavy loads
Type: Support spindle
Load: Max. 90 000N
Material: Steel
Adjusting nut
Type: Fine thread
Load: Max. 90 000N
Material: Steel

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| PML100-24C-87| PML100-24C-141| PML120-35C-100| PML120-35C-177| PML120-36C-100| PML150-35C-100| PML150-35C-177| PML150-36C-100
PML
https://shop.hpceurope.com/pdf/frPDFauto/PML.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..