Home SHOP Gears Tighteners for chains/beltsUniversal tension arm Universal tension arm

Universal tension arm

- Type For standard applications
- Matière Steel
- Working temperature -42°C to +80°C


- Universal tension arm for use with PTR tension

sprockets

- Angle of rotation +/- 32°

- Can be installation in any position

- Working temperature range: -42° to80°C

- Materiel:

Body: steel (except BTE6, BTE7 and BTE8 which are cast iron)

Arm: steel
From 34,85 € (excl VAT)
Discount
Qty +1  +4 +10 
Disc.List -10% on request 
Part n° Price (excl VAT) Stock Order
BTE2-M6 34,85 € 2
BTE3-M8 37,96 € 2
BTE4-M10 47,41 € 2
BTE5-M12 86,59 € 2
THE RANGE
LINKED PRODUCTS
Idler chain sprocket
Use: For standard applications
Type: Single
Material: Bichromate steel
Rigid manual tensioner
Type: Adjustable
Material: Galvanised steel or stainless steel
Info: For use with belts
Belt tensioner
Type: For standard applications
Material: Polyamide and galvanised steel
Info: Greased for life

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| BTE2-M6| BTE3-M8| BTE4-M10| BTE5-M12
BTE
https://shop.hpceurope.com/pdf/frPDFauto/BTE.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..