Home SHOP Mechanical drive Indexing and positioningBall pins Clamping pin for blind hole

Clamping pin for blind hole

- Material Stainless steel 303

- Clamp lock pins with button handle

- For rapid fastening, locking, adjusting, replacing, and securing in blind holes (H11) without additional locating bushings

- Quick and easy to release for connections which are made repeatedly

- Materials :

Pin stainless steel 303

Handle Black aluminium

- Working T°: -30°C to +150°C


Operation

Clamp lock pins can be used in blind holes. The holding forces achieved in an H11 borehole depends on the material of the counterpart:

- Steel, hardened: min. 30 N

- Steel, soft: min. 120 N

- Stainless steel, soft: min. 120 N

- Aluminium alloy: min. 250 N
From 42,26 € (excl VAT)
Discount
Qty +1  +6 +10 
Disc.List -5% on request 
Part n° Price (excl VAT) Stock Order
BAB10-100/TB/SS 67,98 € 1
BAB10-20/TB/SS 77,18 € 1
BAB10-40/TB/SS 71,39 € 1
BAB10-60/TB/SS 75,22 € 1
BAB10-80/TB/SS 75,22 € 1
BAB12-100/TB/SS 83,28 € 1
BAB12-20/TB/SS 69,22 € 1
BAB12-40/TB/SS 72,63 € 1
BAB12-60/TB/SS 76,15 € 1
BAB12-80/TB/SS 79,25 € 1
BAB16-120/TB/SS 139,69 € 1
BAB16-30/TB/SS 119,02 € 1
BAB16-60/TB/SS 127,39 € 1
BAB16-90/TB/SS 132,77 € 1
BAB6-10/TB/SS 42,26 € 1
BAB6-20/TB/SS 42,26 € 1
BAB6-40/TB/SS 44,74 € 1
BAB6-60/TB/SS 47,01 € 1
BAB8-10/TB/SS 46,18 € 1
BAB8-20/TB/SS 45,77 € 1
BAB8-40/TB/SS 49,08 € 1
BAB8-60/TB/SS 50,42 € 1
BAB8-80/TB/SS 52,28 € 1
THE RANGE
LINKED PRODUCTS
Threaded lock pins
Material: Steel

Adjustable ball pin hardened stainless steel
Type: adjustable

301 Stainless steel ball pin
Material: Stainless steel
Type: Recessed button
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| BAB10-100/TB/SS| BAB10-20/TB/SS| BAB10-40/TB/SS| BAB10-60/TB/SS| BAB10-80/TB/SS| BAB12-100/TB/SS| BAB12-20/TB/SS| BAB12-40/TB/SS| BAB12-60/TB/SS| BAB12-80/TB/SS| BAB16-120/TB/SS| BAB16-30/TB/SS| BAB16-60/TB/SS| BAB16-90/TB/SS| BAB6-10/TB/SS| BAB6-20/TB/SS| BAB6-40/TB/SS| BAB6-60/TB/SS| BAB8-10/TB/SS| BAB8-20/TB/SS| BAB8-40/TB/SS| BAB8-60/TB/SS| BAB8-80/TB/SS
BAB
https://shop.hpceurope.com/pdf/frPDFauto/BABTBSS.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..