Home SHOP Mechanical drive FeetArticulated feet Half-articulated foot Ø 65

Half-articulated foot Ø 65

- Diameter Ø 65
- Maximum load 25000N

Swivel levelling foot with protective collar

- Up to +/-5° from vertical

- Non slip base in NBR rubber 70 shore

- Base: Blue polyamide (RAL5005) fiber glass reinforced

- Spindle: Stainless steel 304


Advantages

- Articulated rod allows auto-alignment with the ground

- Sole material ensures flexibility and grip

- The collar at the base of the stem limits (but does not prevent)

the retention of material
From 12,46 € (excl VAT)
Discount
Qty +1  +20 +50 
Disc.List -10% on request 
Part n° Price (excl VAT) Stock Order
PR65C-12-100/SS 13,54 € 2
PR65C-12-150/SS 15,22 € 2
PR65C-12-50/SS 12,46 € 1
PR65C-16-100/SS 15,71 € 1
PR65C-16-150/SS 18,45 € 2
PR65C-16-200/SS 20,36 € 1
PR65C-20-100/SS 20,36 € 1
PR65C-20-150/SS 23,59 € 1
PR65C-20-200/SS 26,88 € 1
PR65C-20-250/SS 30,62 € 2
THE RANGE
LINKED PRODUCTS
Articulated foot Ø40
Diameter: Ø 40
Spindle material: Steel
Type: Load up to 11 000N
Articulated foot Ø83
Diameter: Ø 83
Spindle material: Steel
Type: Load up to 20 000N
Articulated foot Ø83
Diameter: Ø 83
Spindle material: Stainless steel
Type: Load up to 20 000N
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| PR65C-12-100/SS| PR65C-12-150/SS| PR65C-12-50/SS| PR65C-16-100/SS| PR65C-16-150/SS| PR65C-16-200/SS| PR65C-20-100/SS| PR65C-20-150/SS| PR65C-20-200/SS| PR65C-20-250/SS
PR
https://shop.hpceurope.com/pdf/frPDFauto/PR65C.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..