Home SHOP Conveyors and housing Conveyor partsArticulated feet Pressed steel base rigid foot

Pressed steel base rigid foot

- Type Swivelling Ø110
- Type Economy range

- Swivelling mounting foot with steel mounting plate

- Materials:

Base - chromed steel plate

Threaded shaft - chromed steel


Usage

- The threaded shaft is free to rotate

- A nut under the mounting base allows both rotation

and angular inclination (+/-4°) movement to be

restricted and means these feet can be used to

support posts with recessed holes or mounting plates

used with a nut and locknut.

- Angular blocking reduces noise and any lever effect on

the mountings (avoids risk of being pulled out)


Advantage

- Ideal for floor mounting robots and also increased

speed of production
From 22,22 € (excl VAT)
Discount
Qty +1  +6 +10 +15 +20 
Disc.List -5% -10 % -15% on request 
Part n° Price (excl VAT) Stock Order
PARF110-16-150 22,22 € 2
PARF110-16-200 23,45 € 1
PARF110-20-150 24,91 € 1
PARF110-20-200 26,97 € 2
PARF110-24-150 29,54 € 1
PARF110-24-200 32,57 € 1
THE RANGE
LINKED PRODUCTS
Floor mounting levelling plate
Type: With anchoring point

Articulated fixable foot with pressed base Ø100
Diameter: Ø 100
Material: Steel

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| PARF110-16-150| PARF110-16-200| PARF110-20-150| PARF110-20-200| PARF110-24-150| PARF110-24-200
PARF
https://shop.hpceurope.com/pdf/frPDFauto/PARF110.pdf
https://shop.hpceurope.com/docTech/an/PARFTech.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..