- Swivelling mounting foot with steel mounting plate - Materials: Base - chromed steel plate Threaded shaft - chromed steel Usage - The threaded shaft is free to rotate - A nut under the mounting base allows both rotation and angular inclination (+/-4°) movement to be restricted and means these feet can be used to support posts with recessed holes or mounting plates used with a nut and locknut. - Angular blocking reduces noise and any lever effect on the mountings (avoids risk of being pulled out) Advantage - Ideal for floor mounting robots and also increased speed of production