Lifting ring

- Type Threaded
- Safety coefficient 4
- Base rotates through 360°

Lifting ring for loads liable to swivel or tilt

- Mounted on ball bearings

- Can be rotated under load

- Easy installation, only a tapped hole required

- Heavy duty lifting ring, manufactured and tested

to DIN EN1677-4

- Surface finish: Pink epoxy powder over zinc plating

- Thread is 100% electromagnetically tested for cracks,

CORRUD-DT coated

- Pivots through 180°


Option

- Can be supplied with a longer thread and a mounting screw for use with a through hole or for mounting on lighter metals such as aluminium


Info

- Conforms to EU Directive 98/37/CE
From 128,75 € (excl VAT)
Discount
Qty +1  +5 +10 +15 
Disc.List -3% -6 % on request 
Part n° Price (excl VAT) Stock Order
WBG-V-M8 128,75 € 2
WBG-V-M10 135,97 € 1
WBG-V-M12 144,49 € 2
WBG-V-M16 154,95 € 1
WBG-V-M20 260,30 € 1
WBG-V-M24 349,91 € 1
WBG-V-M30 466,98 € 1
THE RANGE
LINKED PRODUCTS
Male swivelling lifting rings stainless steel
Type: Male swivelling – stainless steel
Safety coefficient: 4
Female swivelling lifting rings
Type: Female swivelling
Safety coefficient: 4
Folding lifting ring for welding
Type: Folding - for welding
Safety coefficient: 4
Version: Central anchorage
Folding lifting ring for welding
Type: Folding - for welding
Safety coefficient: 4
Version: Dual anchorage

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| WBG-V-M8| WBG-V-M10| WBG-V-M12| WBG-V-M16| WBG-V-M20| WBG-V-M24| WBG-V-M30
WBG
https://shop.hpceurope.com/pdf/frPDFauto/WBGV.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..