- Material Machined plastic (delrin) - Module 3.0 - ****Worms and wheels SOLD SEPARATELY ****
- Pitch 9,425mm - Machined parts - Pressure angle 20° - Right handed lead angle - Materials: Worm: Steel 20NCD2 or Delrin plastic Wheel: bronze CuAl10NiFe4 or Delrin plastic - Delrin: Working temp. -50°C to +80°C Options - Left handed lead angle - Wheel can have from 15 to 285 teeth