- Torque from 22 to 600Nm - Type With clamping jaw
- Backlash and maintenance free - Materials: Hub: aluminium bellows: stainless steel - High torsional stiffness - Low moment of inertia - Shaft/bore link without backlash - Recommended assembly tolerances H7/g6 - Working temperature: -30°C to +100°C - Please specify bore size on order (between min and max Ø) Options - Keyway according to DIN6885 on request (tolerance JS9) - Orientation of the keyways at 180° to each other - Stainless steel version on request