Home SHOP Mechanical drive Conveyor partsSolid feet Stainless steel articulated levelling foot

Stainless steel articulated levelling foot

- Base diameter Ø 30 & 40
- Material Stainless steel
- Load up to 9 000N

Articulated foot

- Articulated foot

- Swivel: +/- 5° from vertical

- Materials:

Base and rod: stainless steel 1.4301 (304)

Sole: vulcanised rubber (Shore hardness 90)

- Ø30 and Ø38mm bases available


Uses

- Laboratory furniture

- Medical and food industries


Note

- Values for static load given at 50% of spindle length. With dynamic or vibrating loads, value will be lower.
From 19,48 € (excl VAT)
Discount
Qty +1  +12 +20 +40 
Disc.List -5% -10 % on request 
Part n° Price (excl VAT) Stock Order
PAM30-10-25/SS 19,48 € 1
PAM30-10-50/SS 20,39 € 2
PAM30-10-75/SS 24,15 € 1
PAM30-8-25/SS 19,48 € 2
PAM30-8-50/SS 20,39 € 2
PAM38-10-25/SS 21,91 € 1
PAM38-10-50/SS 24,05 € 2
PAM38-10-75/SS 25,67 € 2
PAM38-12-100/SS 27,49 € 2
PAM38-12-50/SS 24,05 € 2
PAM38-8-25/SS 21,91 € 2
PAM38-8-50/SS 24,05 € 1
THE RANGE
LINKED PRODUCTS
Stainless steel articulated foot Ø30
Base diameter: Ø 30
Load: Max. 10 000N
Material: All stainless steel

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| PAM30-10-25/SS| PAM30-10-50/SS| PAM30-10-75/SS| PAM30-8-25/SS| PAM30-8-50/SS| PAM38-10-25/SS| PAM38-10-50/SS| PAM38-10-75/SS| PAM38-12-100/SS| PAM38-12-50/SS| PAM38-8-25/SS| PAM38-8-50/SS
PAM
https://shop.hpceurope.com/pdf/frPDFauto/PAM_SS.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..