Hook fastening - Material: White zinc steel Assembly - GE14-ZB is used with AC101-ZB hook, dimension X = 53.9mm to withstand a tension up to 350N Advantages - Flexible positioning - Allows many different movements without undoing the clasp - More positions possible Info - Not sold individually, please contact us for details
From 3,88 € (excl VAT)
Discount
Qty
+1
+51
+101
+250
+400
+500
Disc.
List
-10%
-15 %
-20%
-25%
on request
The prices shown do not include VAT and are for 1-off quantities.