Home SHOP Mechanical drive Manoeuvring partsClamping levers Technopolymer clamping lever - male

Technopolymer clamping lever - male

- Material of the handle Plastic
- Material of the fixing Steel quality class 5.8

Clamping lever with threaded spindle and tapered tip as per DIN 78

- Clamp lever with male thread and

reduced tip according to DIN 78

- Materials:

Insert: steel (class 5.8)

Handle: glass fibre reinforced polyamide plastic

Mechanism: splined diecast zinc

- Finish: Blackened steel, fine grained surface

- Matte surface with fine grains

- Colour: black

- Working temp.: –50°C to +130°C


Uses

- The lever is normally in a locked position

- Raise the handle to release the lever and

turn to required position

- When handle is released, lever will

automatically lock in new position


Info

- H4 = clearance height required for handle
From 11,66 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -10% on request 
Part n° Price (excl VAT) Stock Order
PCLA01T5 11,66 € 2
PCLA01T6 11,66 € 2
PCLA02T10 13,58 € 2
PCLA02T8 13,58 € 2
PCLA03T10 16,73 € 2
PCLA04T10 22,17 € 2
PCLA04T12 22,17 € 2
PCLA05T12 27,52 € 1
PCLA05T16 27,52 € 1
THE RANGE
LINKED PRODUCTS
Die cast zinc clamping lever - male
Material of the handle: Zamak
Material of the fixing: Steel quality class 5.8
Stainless steel indexing handle - male
Material: Stainless steel

Die cast zinc clamping lever - male
Material of the handle: Zamak
Material of the fixing: Stainless steel grade 303
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| PCLA01T5| PCLA01T6| PCLA02T10| PCLA02T8| PCLA03T10| PCLA04T10| PCLA04T12| PCLA05T12| PCLA05T16
PCLA
https://shop.hpceurope.com/pdf/frPDFauto/PCLA_T.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..